IESNA:LM-63-2002
[TEST]P947301
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11054
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1297 1623.9 1919.5 2148.3 2334.9 2440.5 2490.1 2507.8 2597.4 2789.1
3105.8 3505.8 3899.5 4213.9 4488.9 4740 4898.6 4939.1 4841.6 4594.5
4095.8 3233.6 2669.3 2235.6 1770.6 1245.6 818.8 574 447.9 386.9
350.9 295 249.9 86.7 42.2 6.8 0
1297 1635.3 1933.8 2166.6 2337.8 2453.6 2512.9 2529.5 2603.7 2776.5
3069.3 3461.3 3847.6 4172.8 4450.7 4701.8 4890.1 4958 4895.8 4686.4
4269.8 3473.3 2777.1 2332 1872.7 1358 893 602.6 462.2 400.6
354.3 299.6 252.2 107.3 45.1 8.6 0
1297 1621.1 1913.8 2148.9 2332 2465 2538.6 2570 2628.2 2783.4
3032.7 3380.8 3751.7 4078.7 4342.8 4554 4752 4848.4 4823.9 4656.7
4321.7 3774.5 3008.8 2474.7 2018.8 1520.1 1015.1 674.5 498.7 414.3
365.8 318.4 272.7 208.3 106.1 12.6 0
1297 1621.1 1905.2 2139.8 2335.5 2485.5 2586 2638.5 2693.2 2813.1
2998.5 3268.4 3589.1 3896.6 4144.3 4347.4 4518 4656.1 4693.2 4638.4
4437 4063.3 3538.3 2916.9 2332 1812.2 1267.3 811.4 553.5 421.1
363.5 315.5 269.3 214.5 150.6 58.8 0
1297 1573.1 1848.7 2089.5 2296.1 2478.7 2624.2 2720.6 2782.3 2877
3031 3229 3485.2 3746 3980.5 4182.5 4346.8 4492.9 4596.8 4624.7
4569.4 4399.3 4069.5 3570.8 2988.2 2393.1 1783.1 1175.4 738.4 495.3
377.7 335.5 291.6 222.5 150.1 46.8 0
1297 1548 1796.8 2031.3 2248.2 2449 2631.6 2776 2874.1 2966
3081.2 3246.7 3438.4 3666.1 3895.5 4123.7 4317.7 4469.5 4584.2 4678.9
4752.5 4728 4624.7 4390.2 3985.1 3460.1 2785.1 2135.8 1436.2 886.7
575.2 393.1 284.7 172.3 86.7 22.8 0
1297 1500.1 1716.4 1937.2 2151.7 2362.3 2565.4 2746.3 2896.4 3016.8
3138.9 3272.4 3419 3601.6 3811 4048.4 4292.6 4528.3 4737.1 4920.9
5088.1 5271.8 5354.5 5405.9 5394.5 5161.7 4717.2 4009 3072.1 2081
1201.1 623.7 318.4 183.7 89.6 30.8 0
1297 1463.6 1637.1 1826.5 2022.8 2208.2 2407.4 2600.8 2786.8 2951.2
3115.5 3267.8 3405.9 3554.8 3711.2 3879 4073.5 4293.8 4534.6 4790.2
5069.2 5469.8 5793.3 5990.7 6215.6 6378.2 6399.3 6180.8 5612.4 4692.6
3419 2206.5 1124.7 458.8 163.8 32 0
1297 1398 1520.1 1661.6 1816.8 1981.1 2148.3 2313.8 2477.6 2645.9
2822.2 2985.4 3162.8 3348.3 3541.2 3734.6 3949.1 4189.9 4456.4 4758.2
5110.9 5645.5 6176.2 6539.7 7003.6 7549.6 8133.9 8523.6 8440.3 7655.8
6040.4 3916 1661 507.3 159.8 33.1 0
1297 1386.6 1508.1 1638.2 1784.8 1940 2098.7 2256.7 2413.1 2571.7
2728 2890.1 3061.3 3246.7 3438.4 3637.6 3859 4103.8 4377.7 4689.8
5041.8 5607.9 6142.5 6536.2 7032.1 7627.2 8265.2 8671.4 8594.4 7760.2
6004.4 3671.8 1407.1 388.6 125.5 28.5 0
1297 1343.2 1406 1490.4 1592.5 1703.8 1816.2 1934.3 2056.4 2179.7
2304.1 2432.5 2562 2698.9 2846.2 3001.9 3173.1 3367.1 3601.1 3868.1
4193.4 4710.3 5102.3 5489.2 5961.1 6528.8 7061.8 7292.9 7051.5 6131.1
4526 2519.2 726.4 152.4 50.8 11.4 0
1297 1311.2 1346.6 1397.4 1467.6 1543.5 1626.2 1711.2 1797.4 1889.3
1978.8 2065 2154 2242.5 2336 2434.8 2538.6 2664.7 2810.8 3000.2
3274.1 3614.2 3845.9 4104.9 4414.7 4752.5 4983.1 4902.6 4499.8 3744.3
2704.1 1383.7 451.3 134.7 46.2 10.8 0
1297 1282.7 1287.8 1311.2 1349.5 1388.8 1440.8 1492.1 1542.9 1596
1642.2 1683.8 1718.7 1750.6 1772.9 1787.1 1801.4 1811.1 1827.1 1864.2
1953.2 2005.7 2015.4 2034.8 2065 2092.4 2017.6 1780.8 1443.1 1069.3
726.9 412 206.6 87.3 42.2 14.8 0
1297 1222.8 1178.9 1156 1153.8 1162.9 1178.3 1195.4 1207.4 1214.8
1214.2 1200 1177.7 1146.3 1104.7 1053.9 992.8 929.5 871.3 817.1
761.2 711.5 669.9 635.7 606 575.7 538.1 487.3 417.1 323
235.1 172.9 119.8 77 43.9 12.6 0
1297 1167.5 1087 1051.6 1043.1 1050.5 1066.5 1083.6 1092.1 1089.8
1077.9 1056.8 1025.9 987.7 943.2 897.6 850.2 802.8 756 704.7
652.8 606 571.7 551.2 543.2 544.4 543.2 527.2 487.9 422.2
321.2 221.4 155.2 102.1 50.8 11.4 0
1297 1124.1 1027.1 988.9 990.6 1012.2 1036.2 1051.6 1052.8 1042.5
1022.5 994 960.3 921.5 880.4 839.9 797.1 752.1 705.8 663
630.5 602.6 583.7 571.7 561.5 549.5 530.7 511.3 487.3 449.1
390.9 307 201.4 111.3 53.1 11.4 0
1297 1082.4 982.6 956.9 972.9 1002.5 1025.9 1037.4 1032.8 1015.1
987.7 955.2 917.5 880.4 841.1 802.8 776.6 745.2 705.8 674.5
653.3 625.4 581.4 546.6 523.8 501.6 478.7 455.9 435.4 416.5
394.3 358.3 293.3 224.8 131.8 32 0
1297 1059 959.2 944.9 972.3 1000.8 1024.2 1031.1 1020.2 992.3
958.6 920.4 879.3 842.8 811.4 793.7 772.6 750.9 729.8 683
641.4 608.3 575.2 544.4 512.4 484.4 457.1 431.9 405.7 375.5
345.8 319 279.6 241.4 168.9 65.6 0
1297 1039.1 944.3 942.6 972.9 1000.3 1020.8 1023.1 1006.5 976.3
938.1 895.8 858.2 823.4 800 780 754.3 719.5 688.7 651.6
623.1 591.1 559.8 531.2 507.3 482.7 456.5 429.7 398.3 363.5
325.2 291.6 248.2 187.7 124.4 51.9 0
1297 1027.7 936.9 942.1 975.2 1002 1020.2 1016.8 995.7 959.8
915.2 873.6 838.2 811.4 798.8 768.6 721.8 667.6 645.9 627.7
595.1 570 548.3 516.4 492.4 473.6 449.1 420 385.2 346.9
305.3 287 247.1 161.5 117.5 71.9 0
1297 1025.4 932.4 942.6 975.7 1003.1 1019.7 1015.1 989.4 948.9
903.8 862.7 827.9 811.4 792 753.8 685.3 640.2 628.8 606.5
578 547.2 518.1 495.9 482.2 470.2 447.9 420.5 387.4 349.2
308.7 319 254.5 170 129.5 47.9 0
1297 1025.4 931.8 944.3 976.3 1003.7 1019.1 1016.8 991.7 949.5
903.8 862.2 827.4 812 790.3 751.5 680.2 640.8 631.7 606
576.3 542.6 518.7 489 485 470.2 447.4 420.5 389.7 348.6
309.8 314.4 218.5 175.7 127.8 46.2 0
